TLK450-120MMX165MM-MCT29724LBFT-B14XM12
10432229
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 673 kN
- Height: 6.50
- Length: 4.50
- Net Weight: 16.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 40300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T450120X165 Very-High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.