TLK450-33/4INX5.709IN-MT19857LBT-B12XM12
10432323
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 3.75 in
- Axial Force (Lbf): 129674 lbs
- Height: 5.80
- Length: 4.50
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 19857 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T450P030304 Very-High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 3.75-inches.