TLK450-180MMX235MM-MCT97358LBFT-B16XM16
10432511
MFG #: Tollok
$0.00
/
- External Diameter (mm): 235 mm
- Internal Diameter (mm): 180 mm
- Axial Force (kN): 1466 kN
- Height: 9.30
- Length: 6.40
- Net Weight: 41.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 132000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T450180X235 Very-High Torque Locking Device with an external diameter of 235-millimeters and an internal diameter of 180-millimeters.