TLK450-25MMX50MM-MCT701LBFT-B8XM6
10432518
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 76 kN
- Height: 2.00
- Length: 2.10
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 950 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T450025X050 Very-High Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 25-millimeters.