TLK450-280MMX355MM-MCT295024LBFT-B20XM20
10432597
MFG #: Tollok
$0.00
/
- External Diameter (mm): 355 mm
- Internal Diameter (mm): 280 mm
- Axial Force (kN): 2862 kN
- Height: 14.00
- Length: 7.80
- Net Weight: 101.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 400000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Tollok T450280X355 Very-High Torque Locking Device with an external diameter of 355-millimeters and an internal diameter of 280-millimeters.