TLK450-315/16INX5.7IN-MT20850LBFT-B12XM1
10432631
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 3.9375 in
- Axial Force (Lbf): 129674 lbs
- Height: 5.80
- Length: 4.50
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 20850 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T450P031516 Very-High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 3.9375-inches.