TLK450-211/16INX4.3IN-MT8145LBFT-B10XM10
10432667
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.6875 in
- Axial Force (Lbf): 74219 lbs
- Height: 4.40
- Length: 3.50
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8145 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T450P021116 Very-High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.6875-inches.