TLK450-170MMX225MM-MCT80394LBFT-B14XM16
10432838
MFG #: Tollok
$0.00
/
- External Diameter (mm): 225 mm
- Internal Diameter (mm): 170 mm
- Axial Force (kN): 1283 kN
- Height: 8.90
- Length: 6.40
- Net Weight: 37.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 109000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T450170X225 Very-High Torque Locking Device with an external diameter of 225-millimeters and an internal diameter of 170-millimeters.