TLK450-215/16INX4.724IN-MT10683LBFT-B12
10432974
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 2.9375 in
- Axial Force (Lbf): 89063 lbs
- Height: 4.80
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 10683 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T450P021516 Very-High Torque Locking Device with an external diameter of 4.724-inches and an internal diameter of 2.9375-inches.