TLK450-11/4INX2.362IN-MCT1033LBFT-B8XM6
10433054
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.362 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 20239 lbs
- Height: 2.40
- Length: 2.10
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 1033 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T450P010104 Very-High Torque Locking Device with an external diameter of 2.362-inches and an internal diameter of 1.25-inches.