TLK450-21/8INX3.346IN-MCT3245LBFT-B8XM8
10433112
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.125 in
- Axial Force (Lbf): 37394 lbs
- Height: 3.40
- Length: 2.90
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 3245 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T450P020108 Very-High Torque Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.125-inches.