TLK450-30MMX55MM-MCT848LBFT-B8XM6
10433135
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 30 mm
- Axial Force (kN): 76 kN
- Height: 2.20
- Length: 2.10
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T450030X055 Very-High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 30-millimeters.