TLK451-420MMX515MM-MCT507400LBFT-B24XM22
10432142
MFG #: Tollok
$0.00
/
- External Diameter (mm): 515 mm
- Internal Diameter (mm): 420 mm
- Axial Force (kN): 3280 kN
- Height: 20.30
- Length: 7.00
- Net Weight: 176.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 688000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.30
Tollok T451420X515 Very-High Torque Locking Device with an external diameter of 515-millimeters and an internal diameter of 420-millimeters.