TLK451-460MMX555MM-MCT556075LBFT-B24XM22
10432235
MFG #: Tollok
$0.00
/
- External Diameter (mm): 555 mm
- Internal Diameter (mm): 460 mm
- Axial Force (kN): 3280 kN
- Height: 22.00
- Length: 7.00
- Net Weight: 187.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 754000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.00
Tollok T451460X555 Very-High Torque Locking Device with an external diameter of 555-millimeters and an internal diameter of 460-millimeters.