TLK451-560MMX655MM-MCT846650LBFT-B30XM22
10432685
MFG #: Tollok
$0.00
/
- External Diameter (mm): 655 mm
- Internal Diameter (mm): 560 mm
- Axial Force (kN): 4101 kN
- Height: 25.80
- Length: 7.00
- Net Weight: 223.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 1148000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.80
Tollok T451560X655 Very-High Torque Locking Device with an external diameter of 655-millimeters and an internal diameter of 560-millimeters.