TLK451-320MMX405MM-MCT258863LBFT-B20XM20
10432764
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 320 mm
- Axial Force (kN): 2196 kN
- Height: 16.00
- Length: 6.20
- Net Weight: 106.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 351000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Tollok T451320X405 Very-High Torque Locking Device with an external diameter of 405-millimeters and an internal diameter of 320-millimeters.