TLK451-540MMX635MM-MCT761838LBFT-B28XM22
10433104
MFG #: Tollok
$0.00
/
- External Diameter (mm): 635 mm
- Internal Diameter (mm): 540 mm
- Axial Force (kN): 3827 kN
- Height: 25.10
- Length: 7.00
- Net Weight: 216.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 1033000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.10
Tollok T451540X635 Very-High Torque Locking Device with an external diameter of 635-millimeters and an internal diameter of 540-millimeters.