TLK451-400MMX495MM-MCT443238LBFT-B22XM22
10433180
MFG #: Tollok
$0.00
/
- External Diameter (mm): 495 mm
- Internal Diameter (mm): 400 mm
- Axial Force (kN): 3007 kN
- Height: 19.50
- Length: 7.00
- Net Weight: 194.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 601000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.50
Tollok T451400X495 Very-High Torque Locking Device with an external diameter of 495-millimeters and an internal diameter of 400-millimeters.