OBSOLETE, REPLACE WITH 10092605
10432488
MFG #: Tollok
$0.00
/
- External Diameter (mm): 485 mm
- Internal Diameter (mm): 300 mm
- Shaft Diameter (mm): 230 mm
- Axial Force (kN): 2960 kN
- Height: 19.10
- Length: 7.00
- Net Weight: 309.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 341000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.10
Tollok T602300X485 Medium-High Torque Shrink Disc with an external diameter of 485-millimeters and an internal diameter of 300-millimeters.