215 items
-
10417918 MFG #: LINK$0.00 /
- Bore Diameter (in): 1 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10461977 MFG #: LINK$0.00 /
- Bore Diameter (in): 1.5 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10420946 MFG #: LINK$0.00 /
- Bore Diameter (in): 1.4375 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10427121 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.625 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed