58 items
-
10440809 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.75 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
-
10418005 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
-
10414948 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.1875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
-
10434742 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion