CEU339JK45D 2 7/16 CARTRIDGE BALL BRG
10410436
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Steel
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.94 in
- Dynamic Load Rating (lb): 18390 lb
- End Cap: U3396C
- End Cap Available: Yes
- Expansion Capability (in): 0.28 in
- Expansion Lock Plug: 3398B
- Grease Fitting Thread Size: 1/4-28
- Height: 6.63
- Housing Construction: One Piece
- Housing Width (in): 2.375 in
- Inner Ring Outside Diameter (in): 3.216 in
- Insert: UG339JLK45D
- Length: 6.63
- Length Through Bore (in): 3.32 in
- Locking Collar Outside Diameter (in): 4.17 in
- Locking Device Kit: U3395S
- Lube Fill Percent: 100% GREASE FILL
- Lubricant: EXXON UNIREX #N2 GP
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4450 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 11.50
- Outer Ring Land Profile: Standard
- Outside Diameter (in): 5.781
- Overall Height (in): 5.781 in
- Overall Length (in): 5.781 in
- Overall Width (in): 3.32 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Size Code: 339
- Static Load Rating (lb): 11700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0337 cps
- Weight unit: LB
- Width: 3.75
2 7/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Formed Steel Cartridge Block, Setscrew Locking, No Seals, Steel Retainer, 100% Grease Fill, Special Grease