CEU344 2 3/4 CARTRIDGE BALL BRG
10437759
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.75 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Steel
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.25 in
- Dynamic Load Rating (lb): 23420 lb
- End Cap: U3446C
- End Cap Available: Yes
- Expansion Capability (in): 0.22 in
- Expansion Lock Plug: B225808A
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.88
- Housing Construction: One Piece
- Housing Width (in): 2.75 in
- Inner Ring Outside Diameter (in): 3.732 in
- Insert: UG344L
- Length: 6.88
- Length Through Bore (in): 3.82 in
- Locking Collar Outside Diameter (in): 4.74 in
- Locking Device Kit: U3445S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3950 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 16.65
- Outer Ring Land Profile: Standard
- Outside Diameter (in): 6.562
- Overall Height (in): 6.562 in
- Overall Length (in): 6.562 in
- Overall Width (in): 3.82 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 344
- Static Load Rating (lb): 15300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
- Width: 4.88
2 3/4" Mounted Ball Bearing, Heavy Duty Expansion Unit, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal