68 items
-
10405895 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.1875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10425482 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.25 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10416469 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10434765 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed