374 items
-
10439198 MFG #: LINK$0.00 /
- Bore Diameter (in): 1.4375 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10437668 MFG #: LINK$0.00 /
- Bore Diameter (in): 2.4375 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10437669 MFG #: LINK$0.00 /
- Bore Diameter (in): 2 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
-
10425387 MFG #: LINK$0.00 /
- Bore Diameter (in): 2 in
- Housing Material: Cast Iron
- Housing Style: Flange Block