F3U247N 2 15/16 FLANGE BALL BRG
10415070
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.0000 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 15080 lb
- End Cap: U2476C
- End Cap Available: Yes
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.88
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.624 in
- Insert: UG247NL
- Length: 7.75
- Length Through Bore (in): 2.88 in
- Locking Collar Outside Diameter (in): 4.61 in
- Locking Device Kit: U2475S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 19.70
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.969 in
- Overall Length (in): 7.75 in
- Overall Width (in): 7.75 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 215
- Static Load Rating (lb): 11100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 3.69
2 15/16" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal