20 items
-
10410696 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.625 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10413700 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10410697 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10424151 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed