4 items
-
10441274 MFG #: Link-Belt$0.00 /
- Bore Diameter (mm): 25 mm
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10418492 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed