8 items
-
10409426 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.6875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10425959 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10439820 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.1875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10441311 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed