46 items
-
10415493 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10424443 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10411019 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
-
10406432 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.125 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed