81 items
-
10434695$0.00 / EA
- Bore Diameter (in): 1.4375 in
- Housing Material: Cast Iron
- Housing Style: Pillow Block
-
10423164 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.625 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
-
10417143 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 0.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed