28 items
-
10417336 MFG #: Link-Belt$0.00 / EA
- Bore Diameter (in): 1.1875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10440205 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed