P2B107TE 1 7/16 2B PBLK RLR BRG
10479633
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 6.62 in
- Base to Center Height (in): 1.875 in
- Base Width (in): 1.95 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 5.2 in
- Bolt Spacing Min (in): 4.81 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.83 in
- End Cap: SEE AUX CAP KIT
- Expansion Capability (in): 0.22 in
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 4.50
- Housing Cast Face to Outermost Bearing Face (in): 0.98 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Length: 8.50
- Length Through Bore (in): 2.71 in
- Locking Collar Outside Diameter (in): 2.3 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3490 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 5.00
- Overall Height (in): 3.85 in
- Overall Length (in): 6.62 in
- Overall Width (in): 2.71 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 20000 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 4
- Slot Length (in): 0.82 in
- Static Load Rating (lb): 21360 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.148 cps
- Vibration Frequency Outer Ring Defect: 0.102 cps
- Vibration Frequency Roller Spin: 0.0431 cps
- Weight unit: LB
- Width: 3.50
1 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap