PT Select Spherical Roller Bearings

Our PT Select spherical roller bearing line offers the Rexnord performance and quality you have come to expect in an off-the-shelf solution. Available in common shaft sizes and housing styles, PT Select is the go-to roller bearing solution for high quality and fast delivery. PT Select outclasses and outperforms the competition.

PT Select Product Selector

Leverage Rexnord’s best practice selection algorithms to help choose the right product for your application.

Select Product

Meet the PT Select Spherical Roller Bearing

*Hover over the sections on the left to learn more about bearing components.
1
State-of-the-art housing design allows increased strength while optimizing material.
2
Industry-standard dimensions for interchangeability with leading brands.
3
Engineered bearing seals for increased product life.
4
Shaft ready and pre-lubricated with our standard grease for normal operation.
5
Integrated, IIoT-connected QR Code.
More About PT Select

PT Select: An Out-Of-The-Box Solution

The PT Select spherical roller bearing line was developed to answer customer demand for high quality, standard off the shelf bearings. Customers who require high-quality bearings for common applications can count on PT Select. PT Select meets and exceeds all industry standards and stands up to rigorous testing.

PT Select bearings were designed from the ground up leveraging Rexnord’s extensive bearing design history. PT Select bearings are subject to the same rigorous testing and quality control standards as our Rex and Link-Belt spherical roller bearing lines.

PT Select bearings are designed to operate with the highest performance possible. All parts are linked with our QR code system, giving you instant access to installation and maintenance manuals, technical specs, and the opportunity to obtain an additional one-year warranty. This is Rexnord quality you can trust.

Rexnord Tough & Tested

PT Select spherical Roller bearings offer both clearance and triple lip seal options, and PT Select’s triple lip seals offer superior speed ratings. PT Select bearings undergo 100% spin testing to ensure smooth concentric loading.

PT Select’s precision geometry is designed to reduce stress on the housings and create a cool running bearing with minimal vibration. PT Select has superior inventory availability, excellent value, and an outmatched warranty, all in a product that carries the Rexnord name. PT Select bearings offer quality you can trust.

Close

Product Categories

Documentation

PT Select Mounted Spherical Roller Bearings

BR1-011

Brochure | English | 1 MB

PT Select Mounted Spherical Roller Bearings FAQs

BR1-012

Brochure | English | 617 KB

PT Select Bearing Interchange Guide

BR1-013

Interchange Guide | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for PT Select.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+31 174 445111

Videos

How to Relubricate Rexnord PT Select Bearings
How to Install Rexnord PT Select Bearings