P2B111C 1 11/16 2B PBLK RLR BRG
10479634
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 7.12 in
- Base to Center Height (in): 2.125 in
- Base Width (in): 2.06 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 5.7 in
- Bolt Spacing Min (in): 5.31 in
- Bore Diameter (in): 1.6875 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.84 in
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 4.50
- Housing Cast Face to Outermost Bearing Face (in): 0.91 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Length: 8.50
- Length Through Bore (in): 2.76 in
- Locking Collar Outside Diameter (in): 2.58 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3820 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 6.20
- Overall Height (in): 4.27 in
- Overall Length (in): 7.12 in
- Overall Width (in): 2.76 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 20500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS5
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 5
- Slot Length (in): 0.82 in
- Static Load Rating (lb): 23240 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1647 cps
- Vibration Frequency Outer Ring Defect: 0.1187 cps
- Vibration Frequency Roller Spin: 0.0492 cps
- Weight unit: LB
- Width: 3.50
1 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap