P4B115TE 1 15/16 4B PBLK RLR BRG

10479677 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt
  • Seal Type: Multi-Lip Contact Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Base Length (in): 7.7 in
  • Base to Center Height (in): 2.25 in
  • Base Width (in): 3 in
  • Bolt Size (in): 1/2 in
  • Bolt Spacing Max (in): 6.44 in
  • Bolt Spacing Min (in): 6.06 in
  • Bolt Spacing Width (in): 1.59 in
  • Bore Diameter (in): 1.9375 in
  • Cage Material: Steel
  • Centerline to Outermost Bearing Face (in): 1.95 in
  • End Cap: SEE AUX CAP KIT
  • Expansion Capability (in): 0.26 in
  • Foot Height (in): 1.31 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 4.50
  • Housing Cast Face to Outermost Bearing Face (in): 1.05 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Length: 8.50
  • Length Through Bore (in): 2.84 in
  • Locking Collar Outside Diameter (in): 2.88 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 3060 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 8.61
  • Overall Height (in): 4.5 in
  • Overall Length (in): 7.7 in
  • Overall Width (in): 3 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Radial Dynamic Load Capacity (lb): 21000 lb
  • Rolling Element: Spherical Roller
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 6
  • Slot Length (in): 0.81 in
  • Static Load Rating (lb): 24710 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.173 cps
  • Vibration Frequency Outer Ring Defect: 0.127 cps
  • Vibration Frequency Roller Spin: 0.0522 cps
  • Weight unit: LB
  • Width: 3.50
1 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY