N5700-24T_1IN_1KW2SS_POM
10028480
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 24
- Pitch Diameter (in): 11.492 in
- Pitch Diameter (mm): 291.9
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5700
- Height: 3.00
- Length: 7.00
- Net Weight: 0.63
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5700 Series Molded Non-Split Sprocket with 24Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 2 Setscrews in POM material