5 items
-
10028481 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
-
10028480 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round