ER3433K33*302 K33 & CP/L EV3 P/C
10521708
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 5300 lb/ft
- Attachment Number: K33
- Attachment Spacing: 3
- Base Catalog No: ER3433
- Height: 47.98
- Length: 95.97
- Minimum Tensile Strength (lbs): 41000 lb
- Net Weight: 35.00
- Overall Width/Pin Length (in): 4.3 in
- Sprocket Unit: 3433
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.97
- Width Between Outer Plates (in): 2.94 in