3500-R ST R B&B
10521753
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Rollerless conveyor
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 4000 lb/ft
- Net Weight: 1.65
- Overall Width/Pin Length (in): 1.5 in
- Sprocket Unit: 3500
- Weight unit: KG