3190A42*300 ST A42 EV2 P/C
10521765
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3000 lb/ft
- Overall Width/Pin Length (in): 2.9 in
- Sprocket Unit: 3190