A2178K2-P ST K2 P/C
10521811
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7000 lb/ft
- Base Catalog No: A2178
- Height: 36.00
- Length: 84.00
- Minimum Tensile Strength (lbs): 56000 lb
- Net Weight: 15.30
- Overall Width/Pin Length (in): 3.88 in
- Roller Diameter (in): 2.75 in
- Sprocket Unit: 2124
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00