A2868K2-1 ST K2 EV3 P/PK AY1
10521910
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Base Catalog No: A2868
- Minimum Tensile Strength (lbs): 57000 lb
- Net Weight: 12.10
- Overall Width/Pin Length (in): 4.36 in
- Sprocket Unit: 2868
- Weight unit: LB