FR1244*300 ST P/C
10521931
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 12300 lb/ft
- Base Catalog No: FR1244
- Height: 18.00
- Length: 42.00
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 63000 lb
- Net Weight: 21.50
- Overall Width/Pin Length (in): 5.53 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 5 in
- Roller Style: Flange
- Sprocket Unit: F1244
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.63 in
FR1244 Chain P/C Str SB 12.000P