RF4007*300 ST P/ M&T 30LK W/C/LK
10522046
MFG #: Rexnord
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.188 in
- Rated Working Load (lb/ft): 4000 lb/ft
- Height: 35.99
- Length: 95.97
- Material: Carbon Steel
- Net Weight: 3.40
- Overall Width/Pin Length (in): 1.78 in
- Product Type: Hollow Rivet With Rollers
- Roller Diameter (in): 1.75 in
- Sprocket Unit: RF4007
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.97
- Width Between Outer Plates (in): 1.18 in
RF4007 ROllr Flight Chain Str SB MandT Strands 4.000P