405MM1*301 ST MM1 P/PK AYA
10520196
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.69 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4800 lb/ft
- Height: 28.00
- Length: 84.00
- Net Weight: 5.50
- Overall Width/Pin Length (in): 3.3 in
- Sprocket Unit: 405
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00