4350K26-300 4350-K26 EV P P/PK
10520413
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 12700 lb/ft
- Net Weight: 20.00
- Overall Width/Pin Length (in): 5.55 in
- Sprocket Unit: 4350
- Weight unit: LB