2126A2*301 ST A2 EV2 O/S P/C M&T L&R
10520544
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3400 lb/ft
- Attachment Number: A2
- Attachment Spacing: 2
- Base Catalog No: 2126
- Minimum Tensile Strength (lbs): 21000 lb
- Net Weight: 8.00
- Overall Width/Pin Length (in): 2.89 in
- Sprocket Unit: 196
- Weight unit: LB
- Width Between Outer Plates (in): 1.81 in