1617*300 R W/EP/C
10520893
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.69 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4800 lb/ft
- Base Catalog No: 1617
- Height: 28.00
- Length: 84.00
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 43000 lb
- Net Weight: 22.00
- Overall Width/Pin Length (in): 3.28 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 2.5 in
- Roller Style: Non-Flange
- Sprocket Unit: 197
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 1.38 in
1617 R w/EP/C Steel Chain 6.00" Pitch