1039M14-P ST M14 P/C
10520945
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4600 lb/ft
- Base Catalog No: 1039
- Overall Width/Pin Length (in): 3.42 in
- Sprocket Unit: 1039